Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear PlatesBucket Rear Wear Plates629-5643: 10mm Wear Plate
HomeGround Engaging ToolsWear PlatesBucket Rear Wear Plates629-5643: 10mm Wear Plate
629-5643: 10mm Wear Plate

Cat® 10mm Thick wear Plate for the severe service rock buckets provides durable protection against abrasion and impacts, extending the lifespan of the Excavator rear bucket in demanding environments

Brand: Cat

Product Images
629-5643: 10mm Wear Plate
629-5643: 10mm Wear Plate
629-5643: 10mm Wear Plate
629-5643: 10mm Wear Plate
629-5643: 10mm Wear Plate

Cat® 10mm Thick wear Plate for the severe service rock buckets provides durable protection against abrasion and impacts, extending the lifespan of the Excavator rear bucket in demanding environments

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 629-5643

The Bucket Bottom Wear Plate is a metal plate that protects the bottom of a bucket from wear and tear. The wear plate is attached to the bottom of the bucket using welds. The wear plate creates a smooth surface for material to flow across, which reduces friction and improves efficiency. It is made up of strong and durable material, such as steel, to ensure strength and withstand high operating conditions.

Attributes:
• Features a 4mm thick, high-hardness chromium carbide weld overlay for superior wear resistance
• C-Cr-Alloy coating provides a minimum hardness of 57-60 HRC, enhancing the part's resistance to wear and tear
• Designed to withstand stress-relieving cracks, a common issue in overlay plates due to mild steel elongation

Applications:
The Bucket Bottom Wear Plate is used to protect the bottom of the bucket from wear and tear caused by digging, loading, and hauling materials.

View More
Specifications for part number 629-5643

Units of Measure

USMetric
Width (mm): 100.0
Shape: Rectangular
Length (in): 54.016
Material: Alloy Steel
Thickness (in): 0.236
Thickness (mm): 6.0
Length (mm): 1,372.0
Width (in): 3.937
View More
Compatible Models for part number 629-5643

EXCAVATOR

323D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced