Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges633-2247: Dozer Cutting Edge
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges633-2247: Dozer Cutting Edge
633-2247: Dozer Cutting Edge

Cat® 60 mm Bolt-On Dozer Cutting Edge - LH

Brand: Cat

Product Images
633-2247: Dozer Cutting Edge
633-2247: Dozer Cutting Edge
633-2247: Dozer Cutting Edge
633-2247: Dozer Cutting Edge
633-2247: Dozer Cutting Edge

Cat® 60 mm Bolt-On Dozer Cutting Edge - LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 633-2247

Units of Measure

USMetric
End 2 Hole Offset (in): 3.185
Position: Lh
End 1 Shape: Straight
End 2 Shape: Double Angled
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 2.362
Overall Length (in): 30.138
Hole Quantity: 7
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 60.0
End 1 Hole Offset (in): 2.953
Width (mm): 460.0
End 1 Hole Offset (mm): 75.0
Hole Spacing (in): 6.0
Edge Type: Continuous
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 80.9
Overall Length (mm): 765.5
Width (in): 18.11
View More
Compatible Models for part number 633-2247

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced