Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsHeaded Pins637-2147: Support Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsHeaded Pins637-2147: Support Pin
637-2147: Support Pin

Cat® Grapple Arm Support Pin

Brand: Cat

Product Images
637-2147: Support Pin
637-2147: Support Pin
637-2147: Support Pin
637-2147: Support Pin
637-2147: Support Pin

Cat® Grapple Arm Support Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 637-2147

Cat® Support Pins are used to limit the motion of Grapple arms in Cat® machine. It backs the arms on one side by sliding contact and as a result when the arms opens and closes, this pin rotates. This will limit the opening of the arms in backward direction. It also acts as an additional support to the grapple, when it carries a load.

Genuine Cat® Pins are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Cat® Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the system for your specific Cat® machine and are tested and proven in the world's most severe applications. They result in outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

Application: Cat® Grapple Support Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer life. Cat® Pins are the top choice for maximum performance in demanding applications. Consult your owner's manual or contact your local Cat® Dealer for more information.

View More
Specifications for part number 637-2147

Units of Measure

USMetric
Diameter (in): 1.252
Diameter (mm): 31.8
Material: Alloy Zinc,Carbon Steel
Overall Length (in): 7.244
Overall Length (mm): 184.0
View More
Compatible Models for part number 637-2147

COMPACT TRACK LOADER

299D3 XE 259D3 279D3 289D3 299D3

SKID STEER LOADER

246D3 236D3 272D3 XE 272D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced