Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular640-2589: Cab Liner Seal
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular640-2589: Cab Liner Seal
640-2589: Cab Liner Seal

Cat® Cab Liner Rubber Seal

Brand: Cat

Product Images
640-2589: Cab Liner Seal
640-2589: Cab Liner Seal
640-2589: Cab Liner Seal
640-2589: Cab Liner Seal
640-2589: Cab Liner Seal

Cat® Cab Liner Rubber Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 640-2589

A Seal is made from a durable rubber compound that is resistant to heat, abrasion, and chemicals. It is made to fit snugly around a component to create a watertight seal. Rubber seals can also be used to absorb vibration. This helps to reduce wear and tear on the components.

Attributes:
• Manufactured with Rubber which gives excellent corrosion resistance
• Manufactured to precise specifications and is built for durability and reliability

Applications:
A Seal is used to form a leak proof sealing along the cabin liner which ensures the entry of dust and contaminants is eliminated.

View More
Specifications for part number 640-2589

Units of Measure

USMetric
Length (mm): 77.3
Length (in): 3.04
Height (mm): 152.0
Height (in): 5.98
Width (mm): 7.0
Width (in): 0.28
Material: Expanded Rubber,Acrylic Adhesive
Weight (kg): 0.005
Weight (lb): 0.01
View More
Compatible Models for part number 640-2589

COMPACT TRACK LOADER

285XE 285 275 265 255 275XE

SKID STEER LOADER

250 270 260 270XE 265

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced