Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home640-4963: XT-6 ES ToughGuard Hose Assembly
Home640-4963: XT-6 ES ToughGuard Hose Assembly
640-4963: XT-6 ES ToughGuard Hose Assembly

XT-6 ES ToughGuard Hose

Brand: Cat

fallback-image
640-4963: XT-6 ES ToughGuard Hose Assembly

XT-6 ES ToughGuard Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 640-4963

Cat® hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat® heavy-duty equipment. Cat® hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat® hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat® XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat® hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat® ToughGuard Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four or six plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

View More
Specifications for part number 640-4963
Material: High Pressure Hose
View More
Compatible Models for part number 640-4963

COMPACT TRACK LOADER

275XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced