Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home641-3430: 62" Width Grapple Bucket
Home641-3430: 62" Width Grapple Bucket
641-3430: 62" Width Grapple Bucket

Cat® Grapple Bucket is a versatile attachment that combines a bucket with hydraulic grapples for securely gripping and handling materials

Brand: Cat

fallback-image
641-3430: 62" Width Grapple Bucket

Cat® Grapple Bucket is a versatile attachment that combines a bucket with hydraulic grapples for securely gripping and handling materials

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 641-3430

The Grapple Bucket is used to provide a reliable and efficient solution for material handling tasks. It allows operators to easily scoop, grasp, and transfer large or uneven materials, reducing the risk of spills and improving workflow. The hydraulic grapple arms offer powerful clamping force, ensuring a firm hold on different materials, while the open design allows for easy debris separation and clean-up.

Attributes:
• Features hydraulically operated grapples for secure material handling.
• Ideal for lifting and transferring logs, scrap metal, rocks, and debris.
• Provides excellent control and gripping power for enhanced operational efficiency.

Applications:
The Grapple Bucket enhances productivity by allowing operators to efficiently grasp, move, and position large or loose materials with precision and control.

View More
Specifications for part number 641-3430

Units of Measure

USMetric
Overall Width (in): 62.0
Overall Width (mm): 1,575.0
View More
Compatible Models for part number 641-3430

COMPACT TRACK LOADER

285XE 285

SKID STEER LOADER

250 270 260 270XE

BUCKET

BUCKET

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced