Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Skid Steer Loader642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge
HomeAttachmentsBuckets - Skid Steer Loader642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge
642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge

Used to load, carry and dump in a variety of applications.

Brand: Cat

Product Images
642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge
642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge
642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge
642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge
642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge
642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge
642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge
642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge
642-4180: 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Cutting Edge

Used to load, carry and dump in a variety of applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 642-4180

Cat® Industrial Buckets for Cat Skid Steer Loaders and Compact Track Loaders are designed for loading, carrying and dumping in a variety of applications and materials. These buckets are ideal for construction and industrial applications.

View More
Specifications for part number 642-4180

Units of Measure

USMetric
Width: 2188 mm
Width: 86 in
Capacity: 0.72 m³
Capacity: 0.9 yd³
Weight: 868.6 lb
Weight: 394 kg
Height: 24.5 in
Height: 622 mm
Length: 1034 mm
Length: 40.7 in
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Sidewall Thickness: 5 mm
Sidewall Thickness: 0.2 in
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 642-4180

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced