Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsGuard Assembly Structures642-6213: Transmission Oil Pan Guard
HomeStructures & Other Systems ComponentsGuard Assembly Structures642-6213: Transmission Oil Pan Guard
642-6213: Transmission Oil Pan Guard

Cat® Transmission Oil Pan Guard protects the transmission oil pan from damage caused by debris and impacts

Brand: Cat

Product Images
642-6213: Transmission Oil Pan Guard
642-6213: Transmission Oil Pan Guard
642-6213: Transmission Oil Pan Guard
642-6213: Transmission Oil Pan Guard
642-6213: Transmission Oil Pan Guard

Cat® Transmission Oil Pan Guard protects the transmission oil pan from damage caused by debris and impacts

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 642-6213

Units of Measure

USMetric
Weight (kg): 1.832
Weight (lb): 4.039
Thickness (mm): 1.5
Thickness (in): 0.06
Overall Length (mm): 506.3
Overall Length (in): 19.933
Hole Size (mm): 7, 10, 50
Hole Size (in): 0.28, 0.39, 1.97
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 642-6213

WIDE BODY TRUCK

707

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced