Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsBuckets - Skid Steer Loader643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge
Home
AttachmentsBuckets - Skid Steer Loader
643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge
643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge

Used to load, carry and dump in a variety of applications.

Brand: Cat

Product Images
643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge
643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge
643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge
643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge
643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge
643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge
643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge
643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge
643-5220: 2035 mm (80 in), 0.66 m3 (0.9 yd3) Bolt-On Cutting Edge

Used to load, carry and dump in a variety of applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert