Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home647-1503: 86" Width Heavy Duty Multipurpose Bucket
Home647-1503: 86" Width Heavy Duty Multipurpose Bucket
647-1503: 86" Width Heavy Duty Multipurpose Bucket

Cat® Heavy Duty Multipurpose Bucket is a robust attachment used for digging, loading, clamping, and grading in demanding applications

Brand: Cat

fallback-image
647-1503: 86" Width Heavy Duty Multipurpose Bucket

Cat® Heavy Duty Multipurpose Bucket is a robust attachment used for digging, loading, clamping, and grading in demanding applications

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 647-1503
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 647-1503

The Heavy Duty Multipurpose Bucket is used to perform multiple functions, including scooping, leveling, back-dragging, and dumping. It allows operators to handle different types of materials such as soil, gravel, sand, debris, and aggregates with ease. The bucket's reinforced structure ensures stability and durability, while its versatile design allows it to be used in a wide range of heavy-duty applications.

Attributes:
• Reinforced side plates prevent deformation under high loads.
• Optimized bucket shape for efficient material retention and dumping.
• Equipped with a robust hinge mechanism for secure attachment.

Applications:
The Heavy Duty Multipurpose Bucket is used for material handling, excavation, and grading, mounted on loaders, excavators, and backhoes, attached to the equipment's front or rear end, depending on the application.

View More
Specifications for part number 647-1503

Units of Measure

USMetric
Overall Length (in): 41.54
Overall Length (mm): 1,055.0
Overall Width (in): 87.87
Overall Width (mm): 2,232.0
Weight (kg): 662.0
Weight (lb): 1,461.0
View More
Compatible Models for part number 647-1503

COMPACT TRACK LOADER

285XE 285 275 265 255 275XE

SKID STEER LOADER

250 270 260 270XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert