Complete your tax details anytime right here.

Explore our new page design.

New Parts Page

Check out our new parts page design!

You are viewing the recently updated parts page. If you prefer the original version select "Not now" or you can continue enjoying the new page

648-5946: 400 mm (16 in), 10 Ton Mini Excavators

648-5946: 400 mm (16 in), 10 Ton Mini Excavators

Cat® Trapezoidal Buckets offer the ideal solution with optimized sidewall angles for creating clean, uniform V-shaped drainage ditches.

Brand: Cat

Product Images

648-5946: 400 mm (16 in), 10 Ton Mini Excavators
648-5946: 400 mm (16 in), 10 Ton Mini Excavators
648-5946: 400 mm (16 in), 10 Ton Mini Excavators
648-5946: 400 mm (16 in), 10 Ton Mini Excavators
648-5946: 400 mm (16 in), 10 Ton Mini Excavators
648-5946: 400 mm (16 in), 10 Ton Mini Excavators
648-5946: 400 mm (16 in), 10 Ton Mini Excavators

648-5946: 400 mm (16 in), 10 Ton Mini Excavators

Cat® Trapezoidal Buckets offer the ideal solution with optimized sidewall angles for creating clean, uniform V-shaped drainage ditches.

Brand: Cat

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced