Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity653-7481: External Fuel Tanks Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity653-7481: External Fuel Tanks Kit
653-7481: External Fuel Tanks Kit

Kit provides two steel external fuel tanks that deliver a total fuel capacity of 248 L (65 gallons). Not compatible with counterweights or side cameras.

Brand: Cat

Product Images
653-7481: External Fuel Tanks Kit
653-7481: External Fuel Tanks Kit
653-7481: External Fuel Tanks Kit

Kit provides two steel external fuel tanks that deliver a total fuel capacity of 248 L (65 gallons). Not compatible with counterweights or side cameras.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

604-6958: 53 Liters Capacity Left Hand Side Fuel Tank
604-6958: 53 Liters Capacity Left Hand Side Fuel TankQuantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 2
622-7076: 30.5mm Inner Diameter Fuel Lines Hose
622-7076: 30.5mm Inner Diameter Fuel Lines HoseQuantity: 1
524-3798: NIPPLE AS-QD
524-3798: NIPPLE AS-QDQuantity: 1
347-8646: HOSE
347-8646: HOSEQuantity: 165
312-0288: 18.40mm Minimum ID Spring Band Clamp
312-0288: 18.40mm Minimum ID Spring Band ClampQuantity: 6
198-4767: 12mm Thick Hard Washer
198-4767: 12mm Thick Hard WasherQuantity: 6
8T-4648: M12-1.75 x 70mm Hex Head Bolt
8T-4648: M12-1.75 x 70mm Hex Head BoltQuantity: 6
622-7068: Right-Hand Fuel Tank Mounting Plate
622-7068: Right-Hand Fuel Tank Mounting PlateQuantity: 1
631-2766: 28.45mm Inner Diameter Fuel Tank Lines Tube
631-2766: 28.45mm Inner Diameter Fuel Tank Lines TubeQuantity: 2
626-3538: 10.22mm Inner Diameter Fuel Tank Lines Tube
626-3538: 10.22mm Inner Diameter Fuel Tank Lines TubeQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 6
623-4774: Cat Hose Assembly
623-4774: Cat Hose AssemblyQuantity: 1
622-7060: Left-Hand Side Fuel Tank Mounting Plate
622-7060: Left-Hand Side Fuel Tank Mounting PlateQuantity: 1
601-9576: Constant Tension Spring Band Clamp
601-9576: Constant Tension Spring Band ClampQuantity: 4
575-5540: Trademark Film
575-5540: Trademark FilmQuantity: 2
623-5882: 28.45mm Inner Diameter Fuel Filter Lines Tube
623-5882: 28.45mm Inner Diameter Fuel Filter Lines TubeQuantity: 1
622-7075: 30.5mm Inner Diameter Fuel Lines Hose
622-7075: 30.5mm Inner Diameter Fuel Lines HoseQuantity: 1
604-6960: 40 Liter Capacity Right Hand Fuel Tank
604-6960: 40 Liter Capacity Right Hand Fuel TankQuantity: 1
307-2673: PLUG AS
307-2673: PLUG ASQuantity: 1
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat WasherQuantity: 8
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 16
8T-4186: M10-1.5 x 40mm Hex Head Bolt
8T-4186: M10-1.5 x 40mm Hex Head BoltQuantity: 16
Showing 1 to 23 of 23
DescriptionSpecificationsCompatible Models
Description for part number 653-7481

We are still working on adding a description for this part.

Specifications for part number 653-7481

We are still working on adding a specification for this part.

Compatible Models for part number 653-7481

COMPACT TRACK LOADER

285XE 285 275 275XE

SKID STEER LOADER

270 270XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced