Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home656-1440: Tilt Rotate Coupler
Home656-1440: Tilt Rotate Coupler
656-1440: Tilt Rotate Coupler

Cat® Tilt Rotate Coupler allows attachments to tilt and rotate, increasing work angle flexibility and improving efficiency in confined work zones

Brand: Cat

fallback-image
656-1440: Tilt Rotate Coupler

Cat® Tilt Rotate Coupler allows attachments to tilt and rotate, increasing work angle flexibility and improving efficiency in confined work zones

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 656-1440

The Tilt Rotate Coupler is used to enable multidirectional articulation between the quick coupler and the attached work tool. It allows the tool to rotate 360 degrees and tilt at defined angles, which increases the flexibility and precision of movements during equipment operation. It supports seamless tool reorientation without needing to reposition the equipment itself, improving cycle times and operational efficiency. By integrating both tilting and rotating functionalities into a compact unit, the coupler enhances the adaptability of the equipment for complex movements and tight working spaces.

Attributes:
• Provides attachment tilting and rotational movement.
• Supports smoother transitions between working positions.
• Ensures consistent motion across multiple attachments.

Applications:
The Tilt Rotate Coupler is used on quick coupler assemblies in equipment to provide full tool articulation. It allows the attached tool to tilt and rotate, enabling accurate control and efficient tool alignment during operations.

View More
Specifications for part number 656-1440

Units of Measure

USMetric
Overall Width (in): 18.29
Overall Length (in): 19.14
Overall Height (in): 27.56
Weight (kg): 131.0
Weight (lb): 289.0
Overall Width (mm): 465.0
Overall Length (mm): 486.0
Overall Height (mm): 700.0
View More
Compatible Models for part number 656-1440

WORK TOOL

TRS4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced