Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings6B-0806: Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings6B-0806: Compression Spring
6B-0806: Compression Spring

Cat® Compression Spring with a free length of 1 3/4" allows it to compress and expand to absorb shock and resist vibrations

Brand: Cat

Product Images
6B-0806: Compression Spring
6B-0806: Compression Spring
6B-0806: Compression Spring
6B-0806: Compression Spring
6B-0806: Compression Spring

Cat® Compression Spring with a free length of 1 3/4" allows it to compress and expand to absorb shock and resist vibrations

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6B-0806
Material Description: Steel
Notes: Solid Length: 15.2908, Free length: 44.45, Assembled Length: 19.05, Load at Assembled Length: 134.384, Total Coils: 5, Spring Rate NMM: 5.291
Wire Diameter - C (in): 3.0607
Material: Carbon Steel
Coating: Phos/oil
View More
Compatible Models for part number 6B-0806

TRACK-TYPE TRACTOR

D8K D4D D8H

WHEEL TRACTOR

621 650B 660B 623 657B 651B 641B 666B

MARINE ENGINE

D315 D333A D333B D330A D330B D342C D342

PIPELAYER

583K 583H 561B

INDUSTRIAL ENGINE

D342 D342C D320A

TRACK LOADER

955C 977D 955H 977H 951B 955K 977K

GAS ENGINE

G342C

BULLDOZER

955 977A

MOTOR GRADER

16 12E

WHEEL LOADER

980

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced