Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home6F-1992: Cogged V-Belt
Home6F-1992: Cogged V-Belt
6F-1992: Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
6F-1992: Cogged V-Belt
6F-1992: Cogged V-Belt
Contact your dealer for replacement options.

Width: 12.7 mm (0.50 in)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 6F-1992

As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

View More
Specifications for part number 6F-1992

Units of Measure

USMetric
Belt Length (in): 49.49
Belt Type: V-belts - Cogged
Belt Width (in): 0.5
Belt Length (mm): 1,257.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 6F-1992

MARINE ENGINE

3116 3126

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced