Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home6I-3003: CAM TORQUE
Home6I-3003: CAM TORQUE
6I-3003: CAM TORQUE

Governor Torque Cam

Brand: Cat

Product Images
6I-3003: CAM TORQUE
6I-3003: CAM TORQUE

Governor Torque Cam

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-3003

Units of Measure

USMetric
Width (mm): 69.85
Height (mm): 7.62
Length (in): 3.75
Material: Alloy Steel
Height (in): 0.3
Length (mm): 95.25
View More
Compatible Models for part number 6I-3003

TRUCK ENGINE

3116

INDUSTRIAL ENGINE

3116

TRACK LOADER

953C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced