Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home6J-3600: SEAL
Home6J-3600: SEAL
6J-3600: SEAL

Seal

Brand: Cat

Product Images
6J-3600: SEAL
6J-3600: SEAL
Contact your dealer for replacement options.

Seal

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 6J-3600

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

View More
Specifications for part number 6J-3600

Units of Measure

USMetric
Cross Section Width (in): 0.17
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 5.6
Cross Section Width (mm): 4.4
Material: Rubber / Steel,Other Mixed: Metal-Nonmetal
Inside Diameter (mm): 26.6
Inside Diameter (in): 1.05
Cross Section Height (in): 0.22
View More
Compatible Models for part number 6J-3600

TRUCK ENGINE

1693

WHEEL TRACTOR

627 621 623 637 651B 631C 633C 657B 641B

HYDRAULIC CONTROL

173B 193B 183B

TRACK LOADER

941B 977K 951C 951B 955K 955L 941 983

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B

LANDFILL COMPACTOR

826B

WHEEL LOADER

980B 992B 988 992

TRACK-TYPE TRACTOR

D7G

RIPPER

977 8D 951 955 6 9D 5 4 9

PIPELAYER

572G 594H 594

WHEEL SCRAPER

666 621 666B 633 633B 657 657B

BULLDOZER

8S 8U 8R 5S 9R 6A 6S 7A 7S 7U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced