Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home6K-0015: LEVER
Home6K-0015: LEVER
6K-0015: LEVER

Brand: Cat

fallback-image
Discontinued
6K-0015: LEVER
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Material: Alloy Iron
Material: Alloy Iron
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H
Ripper
6
Track Loader
955K955L
Bulldozer
6A6S6SU
Winch
5656H
View More
Track-Type Tractor
D6H
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6K-0015
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6K-0015

We are still working on adding a description for this part.

Specifications for part number 6K-0015
Material: Alloy Iron
View More
Compatible Models for part number 6K-0015

TRACK-TYPE TRACTOR

D6H

RIPPER

6

TRACK LOADER

955K 955L

BULLDOZER

6A 6S 6SU

WINCH

56 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert