Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesGround-Strap6K-0806: Zip Tie
HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesGround-Strap6K-0806: Zip Tie
6K-0806: Zip Tie

Cat® Cable Strap (Zip Tie)

Brand: Cat

Product Images
6K-0806: Zip Tie
6K-0806: Zip Tie
6K-0806: Zip Tie
6K-0806: Zip Tie
6K-0806: Zip Tie

Cat® Cable Strap (Zip Tie)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6K-0806

Units of Measure

USMetric
Bundle Diameter Range (mm): 1.5-110
Material Description: Plastic
Strap Width (in): 0.19
Length (in): 15.35
Material: Nylon, 6, 6/12, 6/6 Plastic
Bundle Diameter Range (in): 0.05-4.33
Strap Width (mm): 4.7
Length (mm): 390.0
View More
Compatible Models for part number 6K-0806

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT38H IT38G IT14G IT38F IT62G IT62H IT24F IT28G IT28B IT62G II IT18B IT38G II

GEN SET-MILITARY

3608

ROTARY DRILL

MD6310 MD6250 MD6200

MINI HYD EXCAVATOR

308E CR 302.5 303.5E2 CR 302.5C 308E SR 304CR 307.5 307-A 302CR 308E2 SR 301.8 307D 301.6 301.5 304SR 308E2CR 308E 308D 308C 305.5 GC 303E CR 303 SR 305.5 CR 301.6C 301.8C 308E2 CR 308E2SR 303CR 304 305 308 309 306 307 306.5 310 303.5CR 302.7CR 305 CR

TRACK FELLER BUNCHER

522 521

EXCAVATOR

330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 324D 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 374F L 323D 322N 322-A LN 312-A 322B 322C 385C FS 345B 345C 345D 307 349F L 385C L 219D 325D L 330 LN 317 374D L 330C FM 320 GX 325B 349D 350 L 336E L 320 GC 325C 349E 325D 349F 345B L 330-A L 329D LN 314D LCR 231D M325D MH 318D2 L 320D RR 323D S 323D L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 235B 235C 235D 365C L 365C 365B 349F LXE 325D FM LL 320D LN 312F GC 390D 390F 325 LN 336E LNH 320D FM RR 350-A 336D LN 349E L VG 325D FM 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 568 FM 320D FM 320B LL 313D2 LGP 352 UHD 312D2 GC 349 324D FM 349D2 L 352 355 318F L 320 325 323 329D 330-A 323 GX 318D2 317 N 330C LN 323 GC 325D MH 313F LGC 330-A LN 365B II 320D2 L 324D LN 329D2 345C MH 311D LRR 336D 336E 312D 322B LN 314D CR 326D L 311C 349E L 330D2 225B 225D 323D LN 352F XE VG 330B LN 330D FM 320D2 GC 311-A 320D2 FM 330-A L 352F-VG 320D LRR 315C 336D L 312D2 L 350-A L 229D 314C 322-A 324D L 313D 312D2 352F 312D L 322B L 324D FM LL 317-A 336F L 374F 345C L 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 317-A N 313F GC 315-A 336F LN 320B FM LL 320B S 320B N 320B L 245D 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 336E LN 336E LH 325-A FM L 340D2 L 313D2 GC 320D L 390D L 319D LN 325C FM 330B L 326 GC 326D2 319D L 325 L 313D2-GC 313D2 307-A 330D L 322-A L 322-A N 229 225 325-A LN 330D MH 328D LCR 329D L 235 319D 330D LN 320C FM 319C 568 FM LL 318C 322 LN 345D L VG 320-A 340D L 219 215 311F LRR 312 GX 312 GC 321D LCR 375-A 245 M320GC 329D2 L 322C FM

SHOVEL

6040

ROTARY MIXER

RM800 RM500B

PETROLEUM TRANSMISSION

CX38-P892

PETROLEUM ENGINE

3508C 3508B C9 C175-16 3516 3512 C15 C18 C27 C32 3516C 3516B C280-12 3512C 3512B

SOIL COMPACTOR

825 CP68B 815 CS76B CS74B 815K 815F CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS78B CP56B CP74B 825G 825K 825C 825B CP11 CP12 CP14 CP16 CS68B CS66B 825G II

BACKHOE LOADER

420F2 430D 430E 430F 450E 450F 420XE 414E 438C 438D 438B 424B HD 416F2 415 416 426 428 436C 420 436B 434E 434F 432E 432F 432D 438 434 436 430 432 444 446 440 450 416E 416F 416C 416D 416B 434F2 432F2 430F2 442D 442E 426B 426C 428F2 424D 424B 446D 446B 422F 422E 420D 444F 420E 444E 415F2 420F 444F2 426 F2 422F2 428F 428D 428E 428B 428C

PETROLEUM GEN SET

C27 C15 C32 3512B 3512C

WHEEL LOADER

982XE 960F 988 XE 962H 962G 986H 986K 962K 980XE G910 988B 988G 988H 988F 988K 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 950GC 814K 924F 924H 924G 924K 926E 926M 928G 988F II 907K 986 980 982 950G II 928HZ 906K 906M 988 995 994 990 993 992 916 920 980G II 988K XE 908K 908M 926 924 930 938 950 982 XE 980 XE 980K HLG 950B/950E 924GZ 908 907 906 924HZ 990K 950 GC 938G II 993K 992D 992B 992C 992G 992K 994D 970F 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950E 950G 950F 950H 950K 930G 930H 930K 930M 930R 930T 962G II 938G 938F 938H 938K 990 II 938M 980GC 980F II 966F II 950M Z 966K XE 972G II 980B 980C 980F 980H 980G 980K 980M 982M 950F II

ARTICULATED TRUCK

D35HP D250E D400E II D300E II 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 725C 730C2 D250E II D350E D350E II D300E 730 EJECTOR 740C 740B 745C D400 D40D

WHEELED EXCAVATOR

W330B W345C MH M314 M315 M320 M318 M319 M316 M317 M330D M325C MH M315GC M323F

PNEUMATIC COMPACTOR

CW34 CW-34

ENGINE - INDUSTRIAL

LD700E MX35 3512B 3406B 3516B 3561B

INDUSTRIAL ENGINE

3126 3116 3304 3306 3512 3516 C-15 C-16 3508 C9 3412E 3412C C32 C27 C18 3456 C9.3 3412 3406 3508B 3516B 3516C 3406E 3406C 3408E 3408B 3408C 3512B 3512C D333C C4.4 C11 C13 C15 D330C

QUARRY TRUCK

777E 773E 771D 772G 770G

WHEEL SCRAPER

621E 621F 621B 623F 623E 627F 627E 631G 631E 633D 657E 657B 637K 637E 637G 657

TRACTOR

784C 784B 772B 776 776D 776B

GAS ENGINE

G3304 G3306 G3512H G3512E G3612 G3616 G3608 G3412 G3408C G3408B G3516E G3408 G3406 G3516C G3306B G3304B G3512 G3516 G3508

PUMPER

SPS342 SPS343 SPF343 SCT673 CPT372 SPF743 SPF343C SPT343 SPT342

SHOVEL LOGGER

345C

POWER MODULE

XQC1200 3516B 3516C XQC1600 OEM POWER XQG400 PM3412 TR43-C18L PMG3516 C32 C18 PM3508 PM3516 PM3512

OFF HIGHWAY TRUCK

777G 777E 796 AC 773GC 798 AC 3508B 772 770 777 775 773 793F

OEM SOLUTIONS

3412C

MOTOR GRADER

140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24H 160K 140M 3 AWD 14M-3 24 16 14 18 120K 120 GC 140K 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 160 16G 140 14E 12K 14M3 120 12F 16M3 120K 2

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6060

HAMMER

100 130 H130S 140 115 H45S 120 H50 H120CS H45 H63 70S H70 H55E S H63S H100S H120S H100 H195 H140S H160S H90C H140CS H180S 70 63 H90CS H50S 160 H160CS H70S H115S

MARINE ENGINE

3196 3176C 3176B 3516 3512 3508 C-12 C18 C12 C15 3408B 3408C 3406B 3406C 3406E 3516B 3516C 3512C C280-16 C280-12 3512B C12 MARINE 3208 C30 C32 3412 3408 3616 3612 3508C 3508B 3412C 3412E 3412D C280-6 C280-8

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

235C 385C 5080 5090B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 CX48-P2300 CX31-C15I CX31-C13I C18 CX31-C18I CX35-C18I

RIPPER SCARIFIER

16G

ENERGY STORAGE

ETS1500 PGS1260 PGS1260 HD ECE1500 PGS840 ECE2000

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-250C

ENGINE

G3516C 3516PETROLEUM C15 C18 3508PETROL C13B 3512PETROL C7.1 C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C175-16 C175-20 C32 C27

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-750B PM312 PM313 PM310 PR-1000 PR-450C PR-1000C PR-450

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 G3412C 3516B 3512B 3412 3208 3412C 3616 DE800S 3406 3408 3304B 3306B POWER SYS G3516C 3508B 3116 3114 3306 3304 3508 3512 3516

ROTARY/TRACK DRILLS

MD6290

RIPPER

953B 977 953 951 955 943 11 10 3 7 6 5 4 8

SKID STEER LOADER

236 248 246 216 228 226

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

GENERATOR

SR4B SR4BHV XQ330 WEG SR500 SR4 SR5 LC51XX LC31XX

TRUCK ENGINE

C-10 C-12 C7 C9 3408B 3406C 3406B C-9 C13 C15 1693 3408 3406 3208

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

WHEEL SKIDDER

518C 535C 535B 545C 528B 525C 525B 525 518 515 528 545 530B

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL FM528

RENEWABLE ENERGY

MTRMCGCTL

WHEEL TRACTOR

623B 623H 623E 623F 621B 621E 621F 621H 627B 627H 627E 627F 633E II 651E 631K 631D 631E 631C 631G 621K OEM 621 637 651 633C 657E 633D 639D 637D 637E 637K

HEX BASED SPL SOLUTION

330D2 352F OEM

HYDRAULIC CONTROL

193 163 143 153 141 140

VEHICULAR ENGINE

3516 3512

TRACK LOADER

933C 935C 935B 939C 973C 973K 951C 951B 953B 953C 977K 977L 931B 931C 955K 955L 983B 963 973 983 939 933 931 943 941 953 963B 963C 941B 931C II 935C II

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 814F 844K 834 824B 844 854 824G 824C 824K 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816 826C 826B 826G 826K 816K 836G 836K 816F

GRAPPLE

518 120C 125C

TELEHANDLER

TH330B TH220B TH350B TH360B TH1055 TH1255 TH340B TH0642 TH0842

COMPACT WHEEL LOADER

920K 914 910 906 930 938 920 926 904H 906H 904B 908M 906M 907H 907M 908H 910K 910M 914K 914M 914G 918M

SOIL STABILIZER

SS-250B SS-250

ASPHALT SCREED

AS4251C 10 FT

LOGGER

322C 227

BULLDOZER

834U 834S D5C PAT 10C D5C PATLGP 11U 10S 10U D8T 824S 826B 824C 825 824 834 7SU 11SU 8S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B

UNDERCARRIAGE

OEMS

QUICK COUPLER

PIN GRAB HEX-WEDGE

LOAD HAUL DUMP

R1600G R1600H R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE

MATERIAL HANDLER

MH3260 MH3022 MH3024 MH3049 MH3295 MH3059 M325D L MH M325D MH

WINCH

53 57 55 54 528 518 57H

ROTARY CUTTER

RC7

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D6R II D3C III D3B D3C D4B D4H D4C D4D D4E D5B D5C D5M D5H D5E D6E SR D6C D6D D6R D6T D6M D6E D6G D6H D7E D6G SR D4K2 LGP D6 XE D3K2 LGP D4E SR D4K2 XL D7R XR D6T LGP D3K2 XL D6R XL D4C III D6T XW D6T XL D5C III D7R D7G D7H D8T D8R D8L D8N D8H D9G D9T D9R D9H D6T XW PAT D6G2 XL D6R LGP D7E LGP D6D SR D6R III D6XE D6F SR D2 D1 D4 D3 D6 D5 D8 D7 D5K2 LGP D10R D10T D11N D11R D11T D7R LGP D6T LGPPAT D7G2 D10T2 D6R STD D6T XL PAT D4C II D5K2 XL

ASPHALT PAVER

AP655 PE636 BG-260D AP600 AP-755 BG-2455D AP-1000D AP-800 AP500 AP-800B AP-1055D AP-1000 AP-255E AP555

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 3608 C32B 3508B 3508C

PIPELAYER

561D 561C PL83 PL87 PL72 572R 572G

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

VIBRATORY COMPACTOR

CS-68B CS-66B CS-64B CB-536D CS12 CP-68B CS-56B CS-54B CS-78B CP12 CS-76B CS-74B CP-54B CP-56B CP-74B

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 390F 330D2 349D L 385C L 336D L 349E L HVG 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 352FMHPU 340D2 L 325D L TH43-C18 336D 336E 330D 330C 323D L

GENERATOR SET

XQP115 G3516 G3512 G3508 3508 3412C D1500 G3306 D500GC C13GENSET DG500 D400GC 3516 3512 D300GC XQ425 D1250 XQ125CM D550GC G3516B G3516C D1000 G3516E D600 GC G3516H 3508C 3508B C9 C4.4 D450GC 3516B GEN D350GC C18 I6 3306B XQP310 D250GC G3512E G3512H G3406 C13 XQ375 C13 XQ350 G3412 DG400 3412 CG137-12 C18 C15 C13 C15 I6 3456 DG450 C9.3 C9 GEN SET DG350 C27 XQ330 C32 D800 C15 GEN SE C175-20 C175-16 G3412C G3520C G3520E G3520H 3512C 3512B 3408C C32B 3406C 3516C 3516B 3516E

BOX BLADE

BB121 BB124

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

ROAD RECLAIMER

RM800 RR-250B RM500B RM500 RR-250

ENGINE - MACHINE

3116 C27 3408 3208

CHALLENGER

55 35 45

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793C 793F 772G 773E 773D 773G 773F 773B 772 770 777 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 69D 773G OEM 785C 785D 785B 795F AC 793F AC MT4400D AC

COMPACTOR

CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced