Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys6L-1527: PULLEY
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys6L-1527: PULLEY
6L-1527: PULLEY

Idler Pulley

Brand: Cat

fallback-image
6L-1527: PULLEY

Idler Pulley

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6L-1527
Width (mm): 269.2
Height (mm): 139.7
Length (mm): 269.2
View More
Compatible Models for part number 6L-1527

GEN SET ENGINE

D399 D398B

INDUSTRIAL ENGINE

D398 D398B D399

GAS ENGINE

G399

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced