Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home6L-9872: WASHER
Home6L-9872: WASHER
6L-9872: WASHER

Sealing Washer

Brand: Cat

Product Images
6L-9872: WASHER
6L-9872: WASHER

Sealing Washer

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6L-9872
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6L-9872

Units of Measure

USMetric
Outside Diameter (mm): 42.1
Notes: Dimensions and Material Descriptions provided for reference only.
Material: Rubber / Steel,Alloy Mixed: Metal
Steel Thickness (mm): 2.3
Inside Diameter (mm): 26.7
Steel Thickness (in): 0.09
Inside Diameter (in): 1.05
Outside Diameter (in): 1.66
View More
Compatible Models for part number 6L-9872

GENERATOR

SR4

GEN SET ENGINE

3406C 3306 3208 3408B 3304 3408C 3406B 3508 3408 3412C 3412 3512 3304B 3516

GENERATOR SET

G3520C G3520E 3512

MARINE ENGINE

3304 D330A D330B D330C 3304B

POWER MODULE

PM3456

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

D320A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert