Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home6N-0230: SPRING
Home6N-0230: SPRING
6N-0230: SPRING

Governor Spring

Brand: Cat

Product Images
6N-0230: SPRING
6N-0230: SPRING

Governor Spring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6N-0230
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6N-0230

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 33.02
Length (in): 4.0
Material: Stainless Steel
Height (in): 1.3
Length (mm): 101.6
View More
Compatible Models for part number 6N-0230

WHEEL TRACTOR

627 627B

TRACK LOADER

977K

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 140B 140 120 140G 12F 14G 14E

WHEEL LOADER

966C 980B

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D6C D6D D5 D5B

RIPPER

977 6 5

PIPELAYER

572F 572G 571G 571F 561C

WHEEL SCRAPER

637 627 637B 627B

EXCAVATOR

235

BULLDOZER

6S 6A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert