Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps6N-0495: Support Flange
HomeEngineFuel SystemFuel Pumps6N-0495: Support Flange
6N-0495: Support Flange

Cat® Support Flange aligns and supports gears in Governor and Fuel Pump Drives

Brand: Cat

fallback-image
6N-0495: Support Flange

Cat® Support Flange aligns and supports gears in Governor and Fuel Pump Drives

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6N-0495

Units of Measure

USMetric
Width (mm): 162.56
Height (mm): 45.72
Length (in): 6.4
Length (mm): 162.56
Height (in): 1.8
View More
Compatible Models for part number 6N-0495

GENERATOR

SR4

TRUCK ENGINE

3406

WHEEL TRACTOR

621 627B 621B 623B

TRACK LOADER

983B

SOIL COMPACTOR

825C

WHEEL DOZER

824C

MOTOR GRADER

16G

LANDFILL COMPACTOR

826C

WHEEL LOADER

980C

GEN SET ENGINE

3406

MARINE ENGINE

3406

INDUSTRIAL ENGINE

3406

WHEEL SCRAPER

621B

EXCAVATOR

245

BULLDOZER

824S 825

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced