Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home6T-8402: WINDOW A
Home6T-8402: WINDOW A
6T-8402: WINDOW A

Brand: Cat

fallback-image
6T-8402: WINDOW A

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 6T-8402

We are still working on adding a description for this part.

Specifications for part number 6T-8402
Material: Silicone / MQ / VMQ / PMQ Rubber,Alloy Aluminum,Glass Ceramic
View More
Compatible Models for part number 6T-8402

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7H D6R III D6T XL D10N D8R D8L D10R D8N D6H II D11N D7R LGP D9T D9R D6T LGPPAT D8R II D11R D9L D9N D6T XL PAT D6T XW PAT D7R II D9 GC D6R D6T D6R II D7R XR D6H

RIPPER

11 10 7 6 9 8

WATER FORDING TRACTOR

D7R II

BULLDOZER

8S 8U 9C 9U 10SU 9S 9SU 7SU 6A 6S 11U 7A 7S 7U 6SU 10U 11SU 8SU 7S LGP 8A

WINCH

59N 59L 58L 57H 57 56 59 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced