Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-6403: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-6403: Single Cylinder Head Install Kit
6V-6403: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

fallback-image
6V-6403: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 1
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-RingQuantity: 1
7C-0031: Industrial O-Ring Seal
7C-0031: Industrial O-Ring SealQuantity: 2
5P-2060: 12.38mm Inner Diameter Round Seal
5P-2060: 12.38mm Inner Diameter Round SealQuantity: 6
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
114-4427: 2.46 x 19.18mm 78A HNBR O-Ring
114-4427: 2.46 x 19.18mm 78A HNBR O-RingQuantity: 1
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 1
129-9452: 1.9mm Thick Exhaust Manifold Gasket
129-9452: 1.9mm Thick Exhaust Manifold GasketQuantity: 6
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
2N-8630: 0.79mm Thick Cover Plate Gasket
2N-8630: 0.79mm Thick Cover Plate GasketQuantity: 2
2N-8204: 0.83mm Thick Engine Manifold Gasket
2N-8204: 0.83mm Thick Engine Manifold GasketQuantity: 6
6I-4024: Engine Cylinder Block Gasket
6I-4024: Engine Cylinder Block GasketQuantity: 1
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 4
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 1
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 6
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 8
6I-3066: 1.5mm Thick Cylinder Head Gasket
6I-3066: 1.5mm Thick Cylinder Head GasketQuantity: 1
3E-6772: 17.90mm Inner Diameter Water Seal
3E-6772: 17.90mm Inner Diameter Water SealQuantity: 24
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
1H-1023: 1.78 x 9.25mm 75A NBR O-RingQuantity: 6
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 1
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O RingQuantity: 1
Showing 1 to 22 of 22
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-6403
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 6V-6403

GEN SET ENGINE

3406

TRUCK ENGINE

3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced