Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home6W-4854: Hose Assembly
Home6W-4854: Hose Assembly
6W-4854: Hose Assembly

Air Conditioning Hose Assembly

Brand: Cat

Product Images
6W-4854: Hose Assembly
6W-4854: Hose Assembly
Contact your dealer for replacement options.

Air Conditioning Hose Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:
Channels refrigerant throughout an air conditioning system.


Attributes:
Features a thermoplastic inner tube, textile braid and elastomeric cover that produce long life and excellent dependability.


Recommended Application:
Construction, truck and agricultural air conditioning systems.

Description:
Channels refrigerant throughout an air conditioning system.


Attributes:
Features a thermoplastic inner tube, textile braid and elastomeric cover that produce long life and excellent dependability.


Recommended Application:
Construction, truck and agricultural air conditioning systems.

Specifications
Specifications
Overall Length (mm): 1,350
Weight (kg): 0.915
Material: Other Hose
Overall Length (mm): 1,350
Weight (kg): 0.915
Material: Other Hose
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT28BIT28
Wheel Loader
926EG926926916
View More
Integrated Toolcarrier
IT28BIT28
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6W-4854
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6W-4854

Description:
Channels refrigerant throughout an air conditioning system.


Attributes:
Features a thermoplastic inner tube, textile braid and elastomeric cover that produce long life and excellent dependability.


Recommended Application:
Construction, truck and agricultural air conditioning systems.

View More
Specifications for part number 6W-4854
Overall Length (mm): 1,350
Weight (kg): 0.915
Material: Other Hose
View More
Compatible Models for part number 6W-4854

INTEGRATED TOOLCARRIER

IT28B IT28

WHEEL LOADER

926E G926 926 916

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert