Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home6W-7314: PIN
Home6W-7314: PIN
6W-7314: PIN

Brand: Cat

Product Images
6W-7314: PIN
6W-7314: PIN
6W-7314: PIN
6W-7314: PIN
6W-7314: PIN

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6W-7314

Units of Measure

USMetric
Pin Length (in): 2.126
Material: Alloy Zinc,Carbon Steel
Pin Diameter (in): 0.591
Pin Diameter (mm): 15.0
Pin Length (mm): 54
View More
Compatible Models for part number 6W-7314

SOIL COMPACTOR

825C

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced