Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home6Y-3908: ROLLER G
Home6Y-3908: ROLLER G
6Y-3908: ROLLER G

Cat® Roller Gp-Carr

Brand: Cat

Product Images
6Y-3908: ROLLER G
6Y-3908: ROLLER G

Cat® Roller Gp-Carr

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-3908

Units of Measure

USMetric
Tread Diameter (in): 6.75
Flange Type: Single Flange
Shaft Diameter (mm): 57.1
Tread Diameter (mm): 171.5
Diameter (mm): 200.0,200.0
Bolt Size (in): 3/8
Flange Diameter (mm): 200.0
Flange Diameter (in): 7.88
Bolt Size (mm): 3/8
Length (mm): 353.06
View More
Compatible Models for part number 6Y-3908

TRACK-TYPE TRACTOR

D6M D6N D5H D5H XL

UNDERCARRIAGE

OEMS

RIPPER

D5 953B 5

TRACK LOADER

953B 953C 953

BULLDOZER

5P 5S 5A

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced