Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home6Y-3928: SEGMENT
Home6Y-3928: SEGMENT
6Y-3928: SEGMENT

Cat® Segment Gp-Sprkt

Brand: Cat

Product Images
6Y-3928: SEGMENT
6Y-3928: SEGMENT
Contact your dealer for replacement options.

Cat® Segment Gp-Sprkt

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 6Y-3928

Description:

  • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

View More
Specifications for part number 6Y-3928
Material: Oil Fluid
View More
Compatible Models for part number 6Y-3928

TRACK-TYPE TRACTOR

D7R D8R D8N D7H

RIPPER

7 8

PIPELAYER

578 572R

BULLDOZER

7S 7U 8U 8SU 7SU 7A 8A

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced