Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears6Y-4420: GEAR
HomeDrivetrainFinal DriveFinal Drive Gears6Y-4420: GEAR
6Y-4420: GEAR

Planet Gear

Brand: Cat

fallback-image
6Y-4420: GEAR

Planet Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-4420

Units of Measure

USMetric
Width (mm): 38.0
Diameter (in): 3.6,3.6
Diameter (mm): 91.0,91.0
Material: Low Alloy Steel
View More
Compatible Models for part number 6Y-4420

TRACK-TYPE TRACTOR

30/30 DEUCE

WHEEL TRACTOR

615C II 611 615C

ARTICULATED TRUCK

D25D D300E D300D D20D D250E D250D D350D D250B D30D D250E II D300B D300E II

WHEEL SCRAPER

611 615C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced