6Y-5013: SEGMENT
+ / - Hover over image to Zoom
Other Views

    6Y-5013: SEGMENT

    Part Number: 6Y-5013
    Brand: Cat
    Retrieving Price.....

    Sprocket (Segment)

    Description:

    • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 20.8
    • Number of Sprocket Bolts: 4
    • Number of Sprocket Segments: 5
    • Number of Sprocket Teeth: 5
    pipelayer
    572G

    track-type loader
    973