Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home6Y-5804: SHOE TRACK
Home6Y-5804: SHOE TRACK
6Y-5804: SHOE TRACK

Cat® Track Shoe Triple Grouser, 660mm Wide, Regular Joint

Brand: Cat

Product Images
6Y-5804: SHOE TRACK
6Y-5804: SHOE TRACK
Contact your dealer for replacement options.

Cat® Track Shoe Triple Grouser, 660mm Wide, Regular Joint

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-5804
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-5804

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly.

Attributes:

  • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

View More
Specifications for part number 6Y-5804

Units of Measure

USMetric
Shoe Width (mm): 660.0
Track Pitch (mm): 190.5
Bolt Size (in): 3/4
Material: Boron Steel
Track Pitch (in): 7.5
Plate Thickness (mm): 0
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 119.57
Shoe Bolt Hole Spacing C (mm): 155.57
Shoe Width (in): 25.984
Plate Thickness (in): 0
Shoe Bolt Hole Spacing A (mm): 69
Number of Grousers: Triple
Bolt Hole Diameter (in): 0.763
Bolt Hole Diameter (mm): 19.38
View More
Compatible Models for part number 6Y-5804

EXCAVATOR

219D 225D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert