6Y-6228: Corner Adapter Left Hand
+ / - Hover over image to Zoom
Other Views

    6Y-6228: Corner Adapter Left Hand

    Part Number: 6Y-6228
    Brand: Cat
    Retrieving Price.....

    J225 Corner Adapter Left Hand Bolt-on

    Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • J225 Left-hand Bolt-on Corner Adapter to fit a 18 mm side bar


    Applications:
    • Excavator Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J225
    • Attachment: Bolt-On
    • Machine: Loader
    • Position: Left Hand
    track-type loader
    935C II 933C, 931C II 933