Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home6Y-6302: SHOE-M TRACK
Home6Y-6302: SHOE-M TRACK
6Y-6302: SHOE-M TRACK

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint

Brand: Cat

Product Images
6Y-6302: SHOE-M TRACK
6Y-6302: SHOE-M TRACK
Contact your dealer for replacement options.

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 6Y-6302

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


Attributes:

  • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

View More
Specifications for part number 6Y-6302

Units of Measure

USMetric
Shoe Width (mm): 915.0
Material: Boron Steel
Plate Thickness (mm): 0
ARM: No
Joint Type: Master
Shoe Bolt Hole Spacing B (mm): 134.85
Shoe Bolt Hole Spacing C (mm): 158.73
Shoe Width (in): 36.024
Plate Thickness (in): 0
Shoe Bolt Hole Spacing A (mm): 44.45
Number of Grousers: Single
Bolt Hole Diameter (in): 0.802
Clipped: No
Shoe Type: Ms
Bolt Hole Diameter (mm): 20.37
View More
Compatible Models for part number 6Y-6302

TRACK-TYPE TRACTOR

D6R D6R II D6H

RIPPER

6

BULLDOZER

6A 6S 6SU

WINCH

56 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced