Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home7E-4500: TUBE
Home7E-4500: TUBE
7E-4500: TUBE

Cat® Steel Tube Assembly

Brand: Cat

Product Images
7E-4500: TUBE
7E-4500: TUBE

Cat® Steel Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 7E-4500

Description:
Steel tubes are rigid pipes that convey fluid or air.

Attributes:
Cat® Steel Tubes are manufactured to provide longer service life and reliability under tough service conditions.

Recommended Application:
Cat Steel Tubes are used in applications where line flexibility is not required.

View More
Specifications for part number 7E-4500

Units of Measure

USMetric
Width (mm): 596.9
Height (mm): 444.5
Length (in): 42.0
Height (in): 17.5
Length (mm): 1,066.8
View More
Compatible Models for part number 7E-4500

MARINE ENGINE

3508B 3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced