Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home7E-4847: SEAL O RING
Home7E-4847: SEAL O RING
7E-4847: SEAL O RING

O-ring

Brand: Cat

Product Images
7E-4847: SEAL O RING
7E-4847: SEAL O RING

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7E-4847
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7E-4847

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Specifications for part number 7E-4847

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Polymer: Nbr (nitrile Butadiene)
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber,Polytetrafluoroethylene (PTFE) Plastic
Material Hardness: 90a
Cross Section Diameter (mm): 2.62
Inside Diameter (mm): 36.17
Cross Section Diameter (in): 0.103
Inside Diameter (in): 1.424
Dash Size: 127
View More
Compatible Models for part number 7E-4847

GENERATOR

SR4

WHEEL TRACTOR

627E 621E 621F 623E

TRUCK ENGINE

3406C 3406B

SOIL COMPACTOR

825C

WHEEL DOZER

824C

MOTOR GRADER

16G

LANDFILL COMPACTOR

826C

WINCH

57H

WHEEL LOADER

980C 980F

TRACK-TYPE TRACTOR

D8N

SOIL STABILIZER

SS-250

ROAD RECLAIMER

RR-250

GEN SET ENGINE

3406C 3406B 3412

ARTICULATED TRUCK

D40D D400D

RIPPER

8

MARINE ENGINE

3412 3408B 3406B

PIPELAYER

578

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3412 3406C

WHEEL SCRAPER

621E 623F 621F 623E 627E

EXCAVATOR

375-A 245D 245B 375-A L

BULLDOZER

824S 8U 825 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert