Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches7E-5602: Switch Assembly
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches7E-5602: Switch Assembly
7E-5602: Switch Assembly

Cat® Switch Assembly (Pressure)(Oil)

Brand: Cat

Product Images
7E-5602: Switch Assembly
7E-5602: Switch Assembly
7E-5602: Switch Assembly
7E-5602: Switch Assembly
7E-5602: Switch Assembly

Cat® Switch Assembly (Pressure)(Oil)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7E-5602

Units of Measure

USMetric
Hex Size (mm): 26.9
Length (in): 2.2
Maximum Torque (N-m): 30.0
Material: Carbon Steel
Hex Size (in): 1.1
External Thread Size: 1/4-18 NPTF
Length (mm): 56.3
View More
Compatible Models for part number 7E-5602

TRUCK ENGINE

3126 3114 3116

MARINE ENGINE

3126

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced