Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance7E-8925: RING KIT-STD
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
7E-8925: RING KIT-STD
7E-8925: RING KIT-STD

Air Compressor Standard Ring Kit

Brand: Cat

fallback-image
7E-8925: RING KIT-STD

Air Compressor Standard Ring Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 7E-8925

Description:
• This kit includes the parts to repair an air compressor

Attributes:
• Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

View More
Specifications for part number 7E-8925
Width (mm): 96.5
Height (mm): 45.7
Length (mm): 96.5
View More
Compatible Models for part number 7E-8925

PUMPER

SPT342

WHEEL TRACTOR

623B 623E 621B 657E 615 621E 621F 633D 657G 611 621G 615C 627E 627F 615C II 631D 631E 631G 637D 637E

TRUCK ENGINE

1673C 3208 C-10 C-12 3406E 3406C 3406B C-18 C-15 3176 3176B 3114 3116 3126 G3306 3306C 3306B 3306

WHEEL HARVESTER

580B 570 570B 580

PETROLEUM ENGINE

3516 C32 C15 3512C C9 C7

SOIL COMPACTOR

825C

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

MOTOR GRADER

12H 12G 160H 160H NA 160H ES 12H NA 163H 12H ES 14H NA 163H NA 140H 140G 16H 140H NA 140H ES 143H 14H 14G

WHEEL LOADER

966F II 960F 950F 950F II

ENGINE - MACHINE

C27 3408 3208

GEN SET ENGINE

3306 3304 3304B

MARINE AUXILIARY

3516B 3512B 3508B

MARINE ENGINE

3516 3512 3508 C18 3512B

INDUSTRIAL ENGINE

3304 3306 C32 3176B 3412 C27 D333C 3406E 3126B 3412E 3408B C-12 C-10 C-16 D330C

WHEEL SCRAPER

627F 615C

TRUCK

785 793B 777C 777B 777D 777

TRACTOR

776D 776C

PETROLEUM PACKAGE

TH48-E70 3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert