Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home7F-3133: BOLT
Home7F-3133: BOLT
7F-3133: BOLT

Brand: Cat

fallback-image
Discontinued
7F-3133: BOLT
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 7F-3133

We are still working on adding a description for this part.

Specifications for part number 7F-3133

Units of Measure

USMetric
Bolt Length (in): 6
Bolt Length (mm): 152.4
Bolt Type: Hex Head
Grip Length (in): 5.125
Grip Length (mm): 130.18
Thread: Fine
Thread Size (in - TPI) (in): 1/2-20
Hand of Thread: RH
Material: Alloy Mixed: Metal
Thread Size (dia x pitch) (mm): 1/2x20
Thread Size (in): 0.02
Thread Size (mm): 0.500
View More
Compatible Models for part number 7F-3133

TRACK LOADER

977D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced