Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins7F-3288: Operator Step Knuckle Pin 12.7mm Outer Diameter
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins7F-3288: Operator Step Knuckle Pin 12.7mm Outer Diameter
7F-3288: Operator Step Knuckle Pin 12.7mm Outer Diameter

Cat® 12.7mm Outer Diameter Operator Step Knuckle Pin provides a pivotal connection between the step and the main structure

Brand: Cat

Product Images
7F-3288: Operator Step Knuckle Pin 12.7mm Outer Diameter
7F-3288: Operator Step Knuckle Pin 12.7mm Outer Diameter

Cat® 12.7mm Outer Diameter Operator Step Knuckle Pin provides a pivotal connection between the step and the main structure

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7F-3288

Units of Measure

USMetric
Diameter (in): 0.5
Pin Length (in): 4
Diameter (mm): 12.7
Material: Structural Steel,Carbon Steel,Alloy Zinc
Pin Length (mm): 101.6
View More
Compatible Models for part number 7F-3288

ASPHALT PAVER

AP455 AP555 AP-500E AP655 AP655F AP500F AP-655D BG-230D BG-240C BG600D BG-260D BG555E AP1055 AP-900B BG-260C BG1055E PE636 BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1050B AP-1000F BG-225C AP-650B BG-245C AP400 AP655F L AP-800D AP500 AP-800C AP-555E AP600 AP600F AP555F AP-600D BG655D BG500E AP1000 BG1000E BG-230 AP-1055B AP-1055F AP-1055D AP-1055E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced