7H-2976: Miniature Lamp
+ / - Hover over image to Zoom
Other Views

    7H-2976: Miniature Lamp

    Part Number: 7H-2976
    Brand: Cat
    Retrieving Price.....

    Cat® Miniature Lamp

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • ANSI Number: 1683
    • Diameter (in): 1.03
    • Length (in): 2.11
    • Light Type: Halogen
    • Standard Color: Clear
    • Voltage (volts): 24
    • Voltage Rating (volts): 28
    cold planer
    PR-1000, PR-1000C

    track-type tractor
    D6C, D6D, D5B, 6 7S 57H D6H, D5, 163 D4D, 7A D4E, 7 153 D7H, 7SU 7U D5H, 6A 6S

    wheel tractor-scraper
    615C, 615C II 613C, 613C II 613, 613B

    integrated toolcarrier
    IT28, IT18B, IT12B, IT28B, IT14B, IT18

    motor grader
    120, 16, 12G, 16G, 140G, 120G, 14E, 120B, 12F, 130G, 12E, 140, 14G, 140B, 160G

    wheel-type loader
    936E, 950, 966E, 980B, 930, 950E, 980F II 916, 930R, 966C, 988, 992B, 926E, 920, 966D, 992C, 950B, 980F, 936, 966R, 980C, 980, G936, G916, 988B, 926, 950B/950E 992, 930T, G926, 910F, 910E

    wheel dozer
    834U 834B, 814, 824S 824C, 814B, 834S

    track-type loader
    941, 953, 955K, 955L, 951B, 951C, 943

    articulated dump truck
    D350C, D250B, D20D, D25C, D35C, D35HP D350D, D300B, D400D, D400, D30C, D40D, D250D, D30D, D25D, D300D

    off-highway truck
    773, 769B, 769, 772, 768B

    earthmoving compactor
    825C, 815, 816, 836, 815B, 825