Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7H-9229: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7H-9229: Washer
7H-9229: Washer

FLAT WASHER

Brand: Cat

Product Images
7H-9229: Washer
7H-9229: Washer
Contact your dealer for replacement options.

FLAT WASHER

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7H-9229

Units of Measure

USMetric
Outer Diameter (mm): 69.8
Outer Diameter (in): 2.748
Thickness (mm): 12.0
Thickness (in): 0.472
Fits Bolt Sizes (mm): M18
Material: Soft Steel,Carbon Steel
Washer Type: Flat
Inside Diameter (mm): 20.6
Coating: Zinc
Inside Diameter (in): 0.811
Outside Diameter (in): 2.748
Outside Diameter (mm): 69.8
View More
Compatible Models for part number 7H-9229

RIPPER

3

PIPELAYER

571G

TRACK LOADER

931B 939 935C 977H 931C 935C II 931C II 931 935B

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B

WINCH

53

LANDFILL COMPACTOR

816 826B

BACKHOE

931 D3

WHEEL LOADER

992B 988 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced