Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home7I-4937: XT-3ES HOSE
Home7I-4937: XT-3ES HOSE
7I-4937: XT-3ES HOSE

XT-3 ES High Pressure Hose Assembly

Brand: Cat

Product Images
7I-4937: XT-3ES  HOSE
7I-4937: XT-3ES  HOSE
7I-4937: XT-3ES  HOSE
7I-4937: XT-3ES  HOSE
7I-4937: XT-3ES HOSE

XT-3 ES High Pressure Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7I-4937
Overall Length (mm): 945.0
Material: High Pressure Hose
View More
Compatible Models for part number 7I-4937

WHEEL SCRAPER

621G 621F 627G 627F

TRACK LOADER

963B

LOGGER

322C

EXCAVATOR

324D FM

MOTOR GRADER

14M

TRACK SKIDDER

527

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced