Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7J-2172: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7J-2172: Washer
7J-2172: Washer

FLAT WASHER

Brand: Cat

Product Images
7J-2172: Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7J-2172

Units of Measure

USMetric
Outer Diameter (mm): 67.5
Outer Diameter (in): 2.656
Thickness (mm): 1.52
Thickness (in): 0.06
Material: Soft Steel,Carbon Steel
Washer Type: Flat
Outside Diameter (mm): 67.46
Inside Diameter (mm): 52.37
Inside Diameter (in): 2.062
Outside Diameter (in): 2.656
View More
Compatible Models for part number 7J-2172

TRACK-TYPE TRACTOR

D11N D9R D10N D9N

WHEEL SCRAPER

633B 633

TRACTOR

772

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced