Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home7J-6462: HEAD
Home7J-6462: HEAD
7J-6462: HEAD

Cat® Hydraulic Cylinder Head

Brand: Cat

Product Images
7J-6462: HEAD
7J-6462: HEAD
Contact your dealer for replacement options.

Cat® Hydraulic Cylinder Head

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7J-6462
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7J-6462

Description:
The hydraulic cylinder head or cap is connected to the rod end of a hydraulic cylinder tube or barrel by means of threading or bolts. The main function of the head is to enclose hydraulic pressure within the cylinder tube or barrel. The hydraulic cylinder head also contains an integrated rod sealing arrangement that prevents hydraulic system contamination from external particles.


Attributes:
Cat Cylinders feature an innovative sealing system that absorbs pressure spikes, withstands side loading, and guards against contaminant entry better than competitive designs.


Recommended Application:
Cat hydraulic cylinder heads are designed for specific cylinder applications.

View More
Specifications for part number 7J-6462
Material: Gray (Flake) Iron,Oil Fluid
View More
Compatible Models for part number 7J-6462

TRACK LOADER

931B 935C 931C 943 935B 931 953

SOIL COMPACTOR

815B

WHEEL DOZER

814B

WINCH

53 55

MOTOR GRADER

12G 130G 140G 14G 16G

BACKHOE

D3 931

COMPACT WHEEL LOADER

910

WHEEL LOADER

920 950

WHEEL SKIDDER

518

TRACK-TYPE TRACTOR

D5H D3B D3C D4B D5H XL D4H D4C

CHALLENGER

65B 65

RIPPER

3 953 5 4 943

BULLDOZER

5A 3S 5P 5S 3P

RIPPER SCARIFIER

130G 140G 12G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert