Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7L-4236: Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7L-4236: Hex Head Bolt
7L-4236: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
7L-4236: Hex Head Bolt
7L-4236: Hex Head Bolt
7L-4236: Hex Head Bolt
7L-4236: Hex Head Bolt
7L-4236: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7L-4236

Units of Measure

USMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
Grip Length (in): 1.875
Grip Length (mm): 47.62
Material: STAINLESS STEEL,Stainless Steel
Hand of Thread: RH
Thread Size (in): 0.012
Class or Grade: A286 900 Mpa (130 Ksi) Uts
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x18
View More
Compatible Models for part number 7L-4236

MARINE ENGINE

D353E D379A D379B D398A D398B D353C D353D D399

INDUSTRIAL ENGINE

D398 D399 D379 D353C D353E D353D D379B D398B

WHEEL LOADER

992B 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced