Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications7L-4535: Tachometer Mounting Bracket
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications7L-4535: Tachometer Mounting Bracket
7L-4535: Tachometer Mounting Bracket

Cat® Tachometer Mounting Bracket provides a secure attachment point for the tachometer in the equipment, ensuring secure and reliable mounting

Brand: Cat

Product Images
7L-4535: Tachometer Mounting Bracket
7L-4535: Tachometer Mounting Bracket
7L-4535: Tachometer Mounting Bracket
7L-4535: Tachometer Mounting Bracket
7L-4535: Tachometer Mounting Bracket

Cat® Tachometer Mounting Bracket provides a secure attachment point for the tachometer in the equipment, ensuring secure and reliable mounting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7L-4535

We are still working on adding a specification for this part.

Compatible Models for part number 7L-4535

GENERATOR

SR4

GENERATOR SET

C18 3412C 3406C G3306

MARINE POWERTRAIN

C12

HYDRAULIC CONTROL

48

ENGINE

G3412 G3406 G3408 G3408C G3412C

PETROLEUM ENGINE

C15 C13 C18 C11 C9

OEM SOLUTIONS

3412C

ENGINE - MACHINE

3408 3304 3208

GEN SET ENGINE

3406C 3306 3304 3406B D379B 3412 3208 3408B 3408C 3412C D398B 3304B D399 3406 3408 3306B

MARINE ENGINE

D353E D334 D353C D353D 3196 C-12 C18 C12 D379A D379B C15 D399 D342C D330C 3306B 3176C D333C C32 3408B 3408C 3412C 3304 3306 3412D 3304B 3412 3406B 3406C 3406E D349 3408 D346 C12 MARINE D348 3406 D398A D398B D342 D343

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 3176C 3176B D320A 3412 C18 D333C 3406C D342 D343 D348 D349 D346 D398B 3304B 3406 3196 3412E 3412C 3408E 3408B 3408C C-12 C-10 C9 3306B D398 D399 D353C D353E D353D C11 3160 C13 C15 D342C D330C D379 D379B

GAS ENGINE

G333C G398 G399 G379A G342C G3304 G3306 G343 G353D G3412 G3408B G3408 G3406 G379

PETROLEUM PACKAGE

CX31-C11I C18 TH31-C9P

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced