7M-7147: Signal Assembly
+ / - Hover over image to Zoom
Other Views

    7M-7147: Signal Assembly

    Part Number: 7M-7147
    Brand: Cat
    Retrieving Price.....

    24-Volt Round Stop/Tail Signal Light Assembly

    Description:
    Cat® signal lights ensure your crew knows when you’re on the move. Bright and clear, these units can withstand the tough environmental conditions of many jobsites. Keep your signals clear with an easy-to-see Cat signal light.

    Attributes:
    • Stop/Tail
    • Round
    • Red lens color
    • 24V

    Applications:
    • Variety of Cat and non Cat machines

    Warning: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.46
    • Lens Color: Red
    • Light Type: Incandescent Lights
    • Material Description: Unfilled Polycarbonate
    • Mounting Type: Round
    • Voltage (volts): 24
    earthmoving compactor
    816, 836, 825C, 815, 825 815B

    wheel-type loader
    992, 966C, 936, 920, 988, 950, 930, 926, 980F II 966E, 950E, 930R, 988B, 910, G936, 966R, 980B, 966D, 992B, 980C, 950B/950E 950B, 916, 926E, 930T, 992C, 936E, 980, G916, G926, 980F

    motor grader
    140, 12F, 120B, 120, 12E, 14E, 140B, 16

    wheel dozer
    834U 814, 834B, 834S 814B, 824C, 824S

    off-highway truck
    769, 769B, 772, 768B, 773

    integrated toolcarrier
    IT18, IT28B, IT28, IT18B

    track-type loader
    951C, 955L, 953, 955K, 951B, 941, 943

    wheel tractor-scraper
    613, 615C II 615, 613B, 615C, 613C, 613C II

    articulated dump truck
    D550B, D350C, D400, D35HP D35C, D44B, D25C, D30C

    track-type tractor
    D4E, D4D, 163 D5, D5B, 153 6S 6 D6D, D6C, 6A