7M-9957: Miniature Lamp
+ / - Hover over image to Zoom
Other Views

    7M-9957: Miniature Lamp

    Part Number: 7M-9957
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Miniature Lamp

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • ANSI Number: 631
    • Diameter (in): 0.74
    • Length (in): 1.52
    • Light Type: Halogen
    • Standard Color: Clear
    • Voltage (volts): 12
    • Voltage Rating (volts): 12
    challenger
    95E 70C 65D 65C 85C 75E 85E 65E 75D 85D 75C

    motor grader
    12E 16

    wheel-type loader
    910 G910 988

    paving compactor
    CB-44B CB10 CB7 CB-34B CB-534D CB13 CB-22B CB-34B XW CB-66B CB-36B CB2.7 CC-34B CB-564D CB16 CB-54B CB-64B CB-32B CB2.5 CD-54 CB8 CD-44B CB-24B CD-54B CB-434D CB-68B CC-24B CW12 CB15 CB46B CB2.9 CC2.6 CD8 CD10

    off-highway truck
    769B 769

    integrated toolcarrier
    IT12

    pipelayer
    594 561B

    engine - industrial
    C4.4

    track-type loader
    931 955K 977K

    wheel tractor-scraper
    651 657 621 641 666

    track-type tractor
    D3 D9G D8H