Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home7N-3608: WHEEL COMPRE
Home7N-3608: WHEEL COMPRE
7N-3608: WHEEL COMPRE

Turbocharger Cartridge Compressor Wheel

Brand: Cat

Product Images
7N-3608: WHEEL COMPRE
7N-3608: WHEEL COMPRE
Contact your dealer for replacement options.

Turbocharger Cartridge Compressor Wheel

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7N-3608
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7N-3608

Description:

  • Cartridge compressor wheels are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

View More
Specifications for part number 7N-3608

Units of Measure

USMetric
Width (mm): 91.4
Height (mm): 66.0
Length (in): 3.6
Height (in): 2.6
Length (mm): 91.4
View More
Compatible Models for part number 7N-3608

TRACK-TYPE TRACTOR

D8K

PIPELAYER

583K

INDUSTRIAL ENGINE

3412

TRUCK

773B

TRACTOR

772B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert